Component reference
Gripper for grinding and deburring
Gripper | Components | Mechanical and plant engineering | Metal

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
1. 2-jaw parallel grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Task & Solution
The Series 5000 premium grippers have an extremely robust, hard-coated steel-in-steel profile groove guide and can really do anything. For example, in an automatic grinding and deburring machine with a 3-station rotary table and 3 grinding units with 5 controlled axes, as in this project. No limits to automatic loading and unloading for high-quality strip processes of tubular heating elements.
Highlights and technical data
Protected against corrosion
Magnetic field sensor
Steel Linear Guide
Cleanroom-certified
Built-in standard components